??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-VS-LW200-S26
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-VS-LW200-S26
VERF
Availability
Available
BC
Order code
BAE00P0
TC
Product identifier
BAE LX-VS-LW200-S26
PX
Product view
51056_01
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.193 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Connector, M5x0.5-Male, 4-pin, 0.3 m, Version = Strip light, Dimension = 13 x 18 x 200 mm, Rated operating voltage Ue DC = 24 V, Current draw max. = 170 mA, 450 mA (Boost mode), Operating mode = Normal (continuous operation), Boost (continuous operation with cooling), Digital inputs = Trigger, Material = Aluminium anodized, black Glass, Illumination area = 195 x 10 mm, Light type = LED white light, Illuminence (0.1 m) = 3000 Lux 7850 Lux (Boost mode), Color temperature = 5600 K, Beam angle = 120 ° x 40 °, Ambient temperature = -10...55 °C, Approval/Conformity = CE, UKCA, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.